Shows 83 product(s)
Shut-off valve, SVA-HL SS 20
Inlet connection size [mm]: 20.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 20.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0, Direction: Straightway
Shut-off valve, SVA-HL SS 32
Inlet connection size [mm]: 32.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 32.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0, Direction: Straightway
Shut-off valve, SVA-HL SS 15
Inlet connection size [mm]: 15.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 15.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0, Direction: Straightway
Shut-off valve, SVA-HL SS 25
Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 25.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0, Direction: Straightway
Shut-off valve, SVA-L SS 15, Long, Max. Working Pressure [psig]: 754
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Handwheel
Shut-off valve, SVA-L SS 20, Long, Max. Working Pressure [psig]: 754
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Cap
Shut-off valve, SVA-L SS 25, Long, Max. Working Pressure [psig]: 754
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Handwheel
Shut-off valve, SVA-L SS 32, Long, Max. Working Pressure [psig]: 754
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Handwheel
Shut-off valve, SVA-L SS 32, Long, Max. Working Pressure [psig]: 754
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Cap
Shut-off valve, SVA-L SS 40, Long, Max. Working Pressure [psig]: 754
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Handwheel