You searched for:

SCA-X SS check

Shows 28 product(s)

148B5293

Check and Stop valve, SCA-X SS 15, Direction: Angleway, Connection standard: EN 10220

Connection material: Stainless steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52

148B5381

Check and Stop valve, SCA-X SS 20, Direction: Angleway, Connection standard: EN 10220

Connection material: Stainless steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52

148B5490

Check and Stop valve, SCA-X SS 25, Direction: Angleway, Connection standard: EN 10220

Connection material: Stainless steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52

148B5664

Check and Stop valve, SCA-X SS 40, Direction: Angleway, Connection standard: EN 10220

Connection material: Stainless steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52

148B5585

Check and Stop valve, SCA-X SS 32, Direction: Angleway, Connection standard: EN 10220

Connection material: Stainless steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52

View: