You searched for:

MBT 5116

Did you mean

Shows 68 product(s)

084Z4317

Temperature sensor insert, MBT 156, 200 mm, MBT 156-B01-200-0-0000

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Type B, Electrical connection size: 3 terminals, Used for product: MBT 5116

084Z4321

Temperature sensor insert, MBT 156, 100 mm, MBT 156-S01-100-0-0000

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Slim-line, Electrical connection size: 3 terminals, Used for product: MBT 5116

084Z4324

Temperature sensor insert, MBT 156, 150 mm, MBT 156-S01-150-0-0000

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Slim-line, Electrical connection size: 3 terminals, Used for product: MBT 5116

084Z4327

Temperature sensor insert, MBT 156, 250 mm, MBT 156-S01-250-0-0000

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Slim-line, Electrical connection size: 3 terminals, Used for product: MBT 5116

084Z4330

Temperature sensor insert, MBT 156, 100 mm, MBT 156-B01-100-0-0000

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Terminal block, Electrical connection size: 3 terminals, Used for product: MBT 5116

084Z4320

Temperature sensor insert, MBT 156, 80 mm, MBT 156-S01-080-0-0000

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Slim-line, Electrical connection size: 3 terminals, Used for product: MBT 5116

084Z4323

Temperature sensor insert, MBT 156, 120 mm, MBT 156-S01-120-0-0000

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Slim-line, Electrical connection size: 3 terminals, Used for product: MBT 5116

084Z4328

Temperature sensor insert, MBT 156, 300 mm, MBT 156-S01-300-0-0000

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Slim-line, Electrical connection size: 3 terminals, Used for product: MBT 5116

084Z4336

Temperature sensor insert, MBT 156, 300 mm, MBT 156-B01-300-0-0000

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Terminal block, Electrical connection size: 3 terminals, Used for product: MBT 5116

084Z4325

Temperature sensor insert, MBT 156, 170 mm, MBT 156-S01-170-0-0000

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Slim-line, Electrical connection size: 3 terminals, Used for product: MBT 5116

View: