You searched for:

MBS 8200

Did you mean

Shows 13 product(s)

Pressure transmitter, MBS 8200, 0.00 bar - 16.00 bar, 0.00 psi - 232.06 psi

Pressure unit reference: Gauge (relative), Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4

Pressure transmitter, MBS 8200, 0.00 bar - 6.00 bar, 0.00 psi - 87.02 psi

Pressure unit reference: Gauge (relative), Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4

Pressure transmitter, MBS 8200, 0.00 bar - 40.00 bar, 0.00 psi - 580.15 psi

Pressure unit reference: Gauge (relative), Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4

Pressure transmitter, MBS 8200, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi

Pressure unit reference: Gauge (relative), Electrical connection: Flying leads, Pressure connection type: G, Pressure connection size: 1/4

Pressure transmitter, MBS 8200, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi

Pressure unit reference: Gauge (relative), Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4

View: