Did you mean
Shows 415 product(s)
Pressure transmitter MBS 3050 G1/4
Pressure transmitter MBS 3050 G1/4 with ring seal G1/4 for iC7 series
cooling modules 76kW and 152kW.
Pressure transmitter, MBS 3050, 0 bar - 41.4 bar, 0 psi - 600 psi
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 3050-CH3D-A3AC04-0
Pressure transmitter, MBS 3050, 0 bar - 207 bar, 0 psi - 3000 psi
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 3050-763D-A3AC04-0
Pressure transmitter, MBS 3050, 0 bar - 10.3 bar, 0 psi - 150 psi
Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 3050-601D-A3AC04-0
Pressure transmitter, MBS 3050, 0 bar - 10 bar, 0 psi - 145 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Bayonet, Pressure connection type: UNF, Pressure connection size: 9/16-18, Specification key: MBS 3050-2011-C8BD10-3
Pressure transmitter, MBS 3050, 0 bar - 200 bar, 0 psi - 2900 psi
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: MBS 3050-3333-G8BD07-3
Pressure transmitter, MBS 3050, 0 bar - 400 bar, 0 psi - 5800 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-3631-DRGB04-2
Pressure transmitter, MBS 3050, 0 bar - 250 bar, 0 psi - 3625 psi
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-3435-G8GB04-2
Pressure transmitter, MBS 3050, 0 bar - 400 bar, 0 psi - 5800 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-3631-A3FB04-4
Pressure transmitter, MBS 3050, 0 bar - 40 bar, 0 psi - 580 psi
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-2637-G8GB04-2