ABN-FBH, Adapter for ABN Actuator VA80H - M30x1.5 valve Plunger connection (high version)
VA80H
Adapter for ABN Actuator VA80H - M30x1.5 valve Plunger connection (high version)
Adapter for ABN Actuator VA80H - M30x1.5 valve Plunger connection (high version)
Gross weight | 0.02 Kilogram |
Net weight | 0.02 Kilogram |
Gross weight | 0.02 Kilogram |
Net weight | 0.02 Kilogram |
Actuator type | ABN |
Brand | Plunger |
Connection size | M 30 x 1.5 |
Connection types | High version |
Description | Adapter for ABN Actuator VA80H - M30x1.5 valve Plunger connection (high version) |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Set accessories | VA80 H |
Type | Accessories |
Actuator type | ABN |
Brand | Plunger |
Connection size | M 30 x 1.5 |
Connection types | High version |
Description | Adapter for ABN Actuator VA80H - M30x1.5 valve Plunger connection (high version) |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Set accessories | VA80 H |
Type | Accessories |