Reciprocating compressor, MT100HS4EVE
MT100-4VM
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Industrial pack
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Industrial pack
Gross weight | 65.5 Kilogram |
Net weight | 63 Kilogram |
Volume | 105.033 Liter |
EAN | 5702428662864 |
Gross weight | 65.5 Kilogram |
Net weight | 63 Kilogram |
Volume | 105.033 Liter |
EAN | 5702428662864 |
Approval |
CE UL UKCA |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 400/3/50 460/3/60 |
Configuration code | Single |
Connection type | Rotolock |
Contain batteries | No |
Cylinder | 4 |
Description | MT100-4 |
Diameter [mm] | 352 mm |
Discharge connection height [mm] | 125 mm |
Discharge connection pipe size [in] | 3/4 in |
Discharge connection size [in] | 1 1/4 in |
Drawing number | 8504010f |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Factory HP [bar] | 25 bar |
Factory LP [bar] | 25 bar |
Family | MT |
Fitting remark | (shipped with rotolock version only) |
Fitting sleeve | ODF |
Fitting standard | Rotolock |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 1.2 L |
High value of nominal voltage at 50Hz [V] | 400 V |
High value of nominal voltage at 60Hz [V] | 460 V |
High value of voltage range at 50Hz [V] | 460 V |
High value of voltage range at 60Hz [V] | 506 V |
In scope of WEEE | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 50 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 31 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Low value of voltage range at 50Hz [V] | 340 V |
Low value of voltage range at 60Hz [V] | 414 V |
LRA | 90 A |
Max pressure (PS) - high side | 27.8 bar |
Max pressure (PS) - low side | 18.4 bar |
MCC | 22 A |
Model number | MT100HS4EVE |
Motor protection | Internal overload protector |
Mounting torque [Nm] | 50 N-m |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 3.9 L |
Oil equalization | 3/8'' flare SAE |
Oil equalization torque [Nm] | 30 N-m |
Oil reference | 160P |
Packaging height [mm] | 650 mm |
Packaging length [mm] | 1150 mm |
Packaging weight [Kg] | 431 kg |
Packaging width [mm] | 800 mm |
Packing format | Industrial pack |
Packing quantity | 6 |
Phase | 3 |
Power connections | Screw connectors 10-32 UNF x 9.5 |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor MT |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 10 kg |
Refrigerants | R22 |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | 6971587b-85b6-4808-886d-274e8a9998d4 |
Segment usage | Refrigeration MT |
Shipped fittings | Suction and discharge solder sleeves, rotolock nuts and gaskets |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 233 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 1/8 in |
Suction connection size [in] | 1 3/4 in |
Swept volume [cm3] | 171.26 cm³ |
Technology | Reciprocating |
Test dif [bar] [Max] | 30 bar |
Test HP [bar] [Max] | 30 bar |
Test LP [bar] [Max] | 25 bar |
Torque earth [Nm] | 3 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 519 mm |
Type | MT100 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
UL evaluated | Yes |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 2.12 Ohm |
Approval |
CE UL UKCA |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 400/3/50 460/3/60 |
Configuration code | Single |
Connection type | Rotolock |
Contain batteries | No |
Cylinder | 4 |
Description | MT100-4 |
Diameter [mm] | 352 mm |
Discharge connection height [mm] | 125 mm |
Discharge connection pipe size [in] | 3/4 in |
Discharge connection size [in] | 1 1/4 in |
Drawing number | 8504010f |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Factory HP [bar] | 25 bar |
Factory LP [bar] | 25 bar |
Family | MT |
Fitting remark | (shipped with rotolock version only) |
Fitting sleeve | ODF |
Fitting standard | Rotolock |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 1.2 L |
High value of nominal voltage at 50Hz [V] | 400 V |
High value of nominal voltage at 60Hz [V] | 460 V |
High value of voltage range at 50Hz [V] | 460 V |
High value of voltage range at 60Hz [V] | 506 V |
In scope of WEEE | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 50 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 31 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Low value of voltage range at 50Hz [V] | 340 V |
Low value of voltage range at 60Hz [V] | 414 V |
LRA | 90 A |
Max pressure (PS) - high side | 27.8 bar |
Max pressure (PS) - low side | 18.4 bar |
MCC | 22 A |
Model number | MT100HS4EVE |
Motor protection | Internal overload protector |
Mounting torque [Nm] | 50 N-m |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 3.9 L |
Oil equalization | 3/8'' flare SAE |
Oil equalization torque [Nm] | 30 N-m |
Oil reference | 160P |
Packaging height [mm] | 650 mm |
Packaging length [mm] | 1150 mm |
Packaging weight [Kg] | 431 kg |
Packaging width [mm] | 800 mm |
Packing format | Industrial pack |
Packing quantity | 6 |
Phase | 3 |
Power connections | Screw connectors 10-32 UNF x 9.5 |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor MT |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 10 kg |
Refrigerants | R22 |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | 6971587b-85b6-4808-886d-274e8a9998d4 |
Segment usage | Refrigeration MT |
Shipped fittings | Suction and discharge solder sleeves, rotolock nuts and gaskets |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 233 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 1/8 in |
Suction connection size [in] | 1 3/4 in |
Swept volume [cm3] | 171.26 cm³ |
Technology | Reciprocating |
Test dif [bar] [Max] | 30 bar |
Test HP [bar] [Max] | 30 bar |
Test LP [bar] [Max] | 25 bar |
Torque earth [Nm] | 3 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 519 mm |
Type | MT100 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
UL evaluated | Yes |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 2.12 Ohm |