Accessories, Vulktape VM 38mm x 6m

98931302

Used for product: Floor foils

Product details

Gross weight 0.3 Kilogram
Net weight 0.297 Kilogram
Volume 0.726 Liter
EAN 5703466147917

 

CE evaluated Out of scope
China RoHS compliance Out of scope
Contain batteries No
Description Vulktape VM 38mm x 6m
EU RoHS compliance Out of scope
Length [m] 6 m
Package depth [mm] 110 mm
Package height [mm] 110 mm
Package width [mm] 60 mm
Packing quantity 1
Product description Vulktape 38mm x 6m
Product group Accessories
Type DEVIfoil™ accessories
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product Floor foils
Warranty type 2-year product warranty
Width [mm] 38 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality