Accessories, Double-sided tape 25mm x 50m

98931301

Used for product: Floor foils

Product details

Gross weight 0.43 Kilogram
Net weight 0.426 Kilogram
Volume 0.147 Liter
EAN 5703466147900

 

CE evaluated Out of scope
China RoHS compliance Out of scope
Contain batteries No
Description Double-sided tape 25mm x 50m
EU RoHS compliance Out of scope
Length [m] 50 m
Package depth [mm] 70 mm
Package height [mm] 70 mm
Package width [mm] 30 mm
Packing quantity 1
Product description Tape 25mm x 50m Double faced
Product group Accessories
Type DEVIfoil™ accessories
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product Floor foils
Warranty type 2-year product warranty
Width [mm] 25 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality