Accessories, Insulation clamp pliers

98931205

Used for product: Floor foils

Product details

Gross weight 0.49 Kilogram
Net weight 0.48 Kilogram
Volume 0.36 Liter
EAN 5703466120309

 

Approval CE
CE evaluated Yes
Certification company CE
China RoHS compliance Out of scope
Contain batteries No
Description Insulation clamp pliers
EU RoHS compliance Out of scope
Installation temperature [°C] [Min] 5 °C
Operating temperature [°C] [max] 80 °C
Package depth [mm] 150 mm
Package height [mm] 120 mm
Package width [mm] 20 mm
Packing quantity 1
Product description DEVIfoil™
Product group Accessories
Type DEVIfoil™ accessories
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product Floor foils
UV Protected No
Warranty [Year] 2
Warranty type 2-year product warranty

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality