Accessories, DEVIfoil™ X, Connector (500pc = 1 box)

98931203

Used for product: Floor foils

Product details

Gross weight 4 Gram
Net weight 3.8 Gram
Volume 0.002 Liter
EAN 5703466120286

 

Application Other heating
Approval CE
CE evaluated Yes
Certification company CE
China RoHS compliance Out of scope
Contain batteries No
Description DEVIfoil™ X, Connector (500pc = 1 box)
EU RoHS compliance Out of scope
Installation temperature [°C] [Min] 5 °C
Operating temperature [°C] [max] 80 °C
Package depth [mm] 170 mm
Package height [mm] 140 mm
Package width [mm] 150 mm
Packing quantity 500
Product description DEVIfoil™
Product group Accessories
Type DEVIfoil™ accessories
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product Floor foils
UV Protected No
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality