Heating Cables, C4C ECpipeguard 18-CN, 200 m, Supply voltage [V] AC: 230
98302000
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Gross weight | 0.17 Kilogram |
Net weight | 0.155 Kilogram |
Volume | 0.3 Liter |
EAN | 5703466250228 |
Gross weight | 0.17 Kilogram |
Net weight | 0.155 Kilogram |
Volume | 0.3 Liter |
EAN | 5703466250228 |
Application | Pipe / tank frost protection |
Cable length [m] | 200 m |
Cable on drum | Yes |
Cable output [W/m@°C] | 18W/m@10°C |
Cable type | Twin conductor |
Contain batteries | No |
Description | C4C ECpipeguard 18-CN 18W/m @10℃, Black |
Heating principle | Self-limiting |
Product group | Heating Cables |
Product version | Drum |
Supply voltage [V] AC | 230 V |
Type | C4C ECpipeguard 18-CN |
UL evaluated | Out of scope |
Application | Pipe / tank frost protection |
Cable length [m] | 200 m |
Cable on drum | Yes |
Cable output [W/m@°C] | 18W/m@10°C |
Cable type | Twin conductor |
Contain batteries | No |
Description | C4C ECpipeguard 18-CN 18W/m @10℃, Black |
Heating principle | Self-limiting |
Product group | Heating Cables |
Product version | Drum |
Supply voltage [V] AC | 230 V |
Type | C4C ECpipeguard 18-CN |
UL evaluated | Out of scope |