Accessories, Connection kits self-limiting cables
98300872
DEVI EasyConnect EC-ETK End termination, Used for product: DEVIpipeguard™ LSZH; DEVIiceguard™ (T)
DEVI EasyConnect EC-ETK End termination, Used for product: DEVIpipeguard™ LSZH; DEVIiceguard™ (T)
Gross weight | 0.05 Kilogram |
Net weight | 0.05 Kilogram |
Volume | 0.209 Liter |
EAN | 5703466214527 |
Gross weight | 0.05 Kilogram |
Net weight | 0.05 Kilogram |
Volume | 0.209 Liter |
EAN | 5703466214527 |
Approval |
UkrTEST CE |
CE evaluated | Yes |
Certification company | UkrTEST |
China RoHS compliance | Yes |
Description | DEVI EasyConnect EC-ETK End termination |
EU RoHS compliance | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 10 mm |
Package height [mm] | 110 mm |
Package width [mm] | 190 mm |
Product description | DEVI EasyConnect EC-ETK |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Connection kits self-limiting cables |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIiceguard™ (T) DEVIpipeguard™ LSZH |
Warranty [Year] | 5 |
Warranty type | 2-year product warranty |
Approval |
UkrTEST CE |
CE evaluated | Yes |
Certification company | UkrTEST |
China RoHS compliance | Yes |
Description | DEVI EasyConnect EC-ETK End termination |
EU RoHS compliance | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 10 mm |
Package height [mm] | 110 mm |
Package width [mm] | 190 mm |
Product description | DEVI EasyConnect EC-ETK |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Connection kits self-limiting cables |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIiceguard™ (T) DEVIpipeguard™ LSZH |
Warranty [Year] | 5 |
Warranty type | 2-year product warranty |