Accessories substations, Sensor adapter

860U3258

Adapter for additional return sensor, direct 27.5 mm complete

Product details

Gross weight 0.15 Kilogram
Net weight 0.15 Kilogram

 

Application type District heating
Approval CE
Category name Service kits
CE evaluated Yes
Contain batteries No
Description Adapter for additional return sensor, direct 27.5 mm complete
Design Loose
Pressure nominal primary [bar] 25 bar
Pressure primary [bar] [Max] 25 bar
Product group Accessories substations
Type Sensor adapter

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality