Heating Cables, DEVIsnow™ drum, 30 W/m, Supply voltage [V] AC: 230

84805400

Cable type: Twin conductor, Product version: Drum, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Sport fields

Product details

Gross weight 0.044 Kilogram
Net weight 0.044 Kilogram
EAN 5703466146248

 

Application Cold store
Ground ice and snow melting
Roof frost protection
Sport fields
Vineyard frost protection
Approval CE
Bending diameter [mm] [Min] 50 mm
Cable diameter [mm] 7 mm
Cable on drum Yes
Cable output [W/m] 30 W/m
Cable resistance [Ohm/m] 9.36 Ohm/m
Cable resistance [Ohm] 9.356
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company NEMKO
China RoHS compliance Out of scope
Cold lead No
Conductor insulation FEP
Contain batteries No
Cut to length Yes
Deformation strength [N] >1500 N
Description DEVIsnow 9,356 Ohm/m
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Out of scope
Heating principle Serial resistive
Installation temperature [°C] [Min] -5 °C
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 60 °C
Outer sheath PVC
Outer sheath colour Black
Product group Heating Cables
Product version Drum
Pulling strength [N] 450 N
REACH Candidate List substances No
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 400 V
Type DEVIsnow™ drum
UL evaluated Out of scope
UV Protected Yes
Warranty [Year] 5
Warranty type 5-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality