Heating Cables, DEVIsport™ drum, 25 W/m, Supply voltage [V] AC: 300
84701450
Cable type: Single conductor, Product version: Cut-to-length, Heating principle: Serial resistive, Application: Sport fields
Cable type: Single conductor, Product version: Cut-to-length, Heating principle: Serial resistive, Application: Sport fields
Gross weight | 0.041 Kilogram |
Net weight | 0.04 Kilogram |
EAN | 5703435021552 |
Gross weight | 0.041 Kilogram |
Net weight | 0.04 Kilogram |
EAN | 5703435021552 |
Application | Sport fields |
Approval | CE |
Bending diameter [mm] [Min] | 50 mm |
Bi-conductor screen [mm²] | 16 x 0.4 |
Cable diameter [mm] | 8 mm |
Cable on drum | Yes |
Cable output [W/m] | 25 W/m |
Cable resistance [Ohm/m] | 0.15 Ohm/m |
Cable resistance [Ohm] | 0.2 |
Cable screen | Copper braid |
Cable type | Single conductor |
CE evaluated | Yes |
Certification company | LCIE |
China RoHS compliance | Yes |
Cold lead | No |
Conductor insulation | XLPE |
Contain batteries | No |
Cut to length | Yes |
Deformation strength [N] | 2000 N |
Description | DEVIsport 0,150 Ohm/m |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating principle | Serial resistive |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | MDPE |
Outer sheath colour | Black |
Product group | Heating Cables |
Product version | Cut-to-length |
Pulling strength [N] | 1500 N |
REACH Candidate List substances | No |
Resistance per meter [Ohm/m] | 0.15 Ohm/m |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 300 V |
Type | DEVIsport™ drum |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 20 |
Warranty type | 5-year product warranty |
Application | Sport fields |
Approval | CE |
Bending diameter [mm] [Min] | 50 mm |
Bi-conductor screen [mm²] | 16 x 0.4 |
Cable diameter [mm] | 8 mm |
Cable on drum | Yes |
Cable output [W/m] | 25 W/m |
Cable resistance [Ohm/m] | 0.15 Ohm/m |
Cable resistance [Ohm] | 0.2 |
Cable screen | Copper braid |
Cable type | Single conductor |
CE evaluated | Yes |
Certification company | LCIE |
China RoHS compliance | Yes |
Cold lead | No |
Conductor insulation | XLPE |
Contain batteries | No |
Cut to length | Yes |
Deformation strength [N] | 2000 N |
Description | DEVIsport 0,150 Ohm/m |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating principle | Serial resistive |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | MDPE |
Outer sheath colour | Black |
Product group | Heating Cables |
Product version | Cut-to-length |
Pulling strength [N] | 1500 N |
REACH Candidate List substances | No |
Resistance per meter [Ohm/m] | 0.15 Ohm/m |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 300 V |
Type | DEVIsport™ drum |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 20 |
Warranty type | 5-year product warranty |