Heating Mats, DEVIcomfort™ 100T, 100 W/m², 4.00 m², Supply voltage [V] AC: 230

83030514

Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 8, Application: Floor heating

Product details

Gross weight 2.576 Kilogram
Net weight 2.55 Kilogram
Volume 22.815 Liter
EAN 5703466162521

 

Application Floor heating
Approval CE
UkrTEST
EAC
Cable diameter [mm] 4 mm
Cable resistance [Ohm] 132.9
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company Intertek Semko
UkrTEST
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead length [m] 2.3 m
Cold lead quantity 1
Cold lead size [mm²] 1 mm²
Cold lead type DTWB
Conductor insulation FEP
Contain batteries No
Coverage area [m²] 4 m²
Deformation strength [N] 600 N
Description DEVIcomfort 100T 400 W, 230V 0,5x8m
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 400 W
Heating principle Serial resistive
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Mat length [m] 8 m
Mat output [W/m²] 100 W/m²
Mat width [m] 0.5 m
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 85 °C
Outer sheath PVC
Outer sheath colour Red
Package depth [mm] 220 mm
Package height [mm] 590 mm
Package width [mm] 220 mm
Product description DEVIcomfort™ 100T
Product group Heating Mats
Pulling strength [N] 120 N
REACH Candidate List substances No
Set accessories Flexpipe ø6.7 2.5m Black
Supply voltage [V] AC 230 V
Thickness [mm] 4.5 mm
Type DEVIcomfort™ 100T
UL evaluated Out of scope
UNSPSC CODE 40101830
UV Protected No
Warranty [Year] 20
Warranty type 20-year full service warranty

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality