DEVItronic™, 20 W, Supply voltage [V] AC: 220 - 440, 100 mm

60802113

Application: Other heating

Product details

Gross weight 0.36 Kilogram
Net weight 0.356 Kilogram
Volume 0.65 Liter
EAN 5703435010587

 

Application Other heating
Approval CE
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead quantity 1
Colour Paint Black
Depth [mm] 33 mm
Description DEVItronic™ 20W 220-440V 10°C 100mm IP5
Element IP Class 55
EU RoHS compliance Out of scope
Heating output [W] 20 W
Height [mm] 100 mm
In scope of WEEE and contain batteries No
Length [m] 0.03 m
Package depth [mm] 130 mm
Package height [mm] 40 mm
Package width [mm] 125 mm
Product description DEVItronic™
Product group Other Heating Products
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 440 V
Supply voltage [V] AC [min] 220 V
Type DEVItronic™
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
UV Protected Yes
Warranty [Year] 2
Warranty type 2-year product warranty
Width [mm] 116 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality