DEVItronic™, 70 W, Supply voltage [V] AC: 240, 142 mm

60801156

Application: Other heating

Product details

Gross weight 0.61 Kilogram
Net weight 0.604 Kilogram
Volume 0.77 Liter
EAN 5703435010556

 

Application Other heating
Approval CE
CE evaluated Yes
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead quantity 1
Colour Paint Black
Contain batteries No
Depth [mm] 57 mm
Description DEVItronic™ 70W 240V 145mm 50°C term
Element IP Class 55
EU RoHS compliance Out of scope
Heating output [W] 70 W
Height [mm] 142 mm
Length [m] 0.06 m
Package depth [mm] 175 mm
Package height [mm] 55 mm
Package width [mm] 80 mm
Product description DEVItronic™
Product group Other Heating Products
Supply voltage [V] AC 240 V
Type DEVItronic™
UL evaluated Out of scope
UNSPSC CODE 40101830
UV Protected Yes
Warranty [Year] 2
Warranty type 2-year product warranty
Width [mm] 72 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality