Modular Metering Unit

267B0041

Heating set PV25 DN20 110 MMU, prepared to be mounted in recess box

Product details

Gross weight 2.5 Kilogram
Net weight 2 Kilogram
Volume 3.6 Liter
EAN 5702424648152

 

Application type Metering unit
CE evaluated Out of scope
Description Heating set PV25 DN20 110 MMU, prepared to be mounted in recess box
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE No
Pressure class PN 10
Pressure nominal primary [bar] 10 bar
Product group Metering unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 95 °C
Type Modular Metering Unit

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality