Metering unit PM/PV/BD

267B0025

Metering unit PV60 DN20

Product details

Gross weight 15 Kilogram
Net weight 13 Kilogram
Volume 3.6 Liter
EAN 5702424644529

 

Application type Metering unit
Description Metering unit PV60 DN20
In scope of WEEE and contain batteries No
Pressure class PN 10
Pressure nominal primary [bar] 10 bar
Product group Metering unit
Supply temperature construction [˚C] 95 °C
Type Metering unit PM/PV/BD
Valve size DN 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality