Metering unit PM/PV/BD

267B0024

Metering unit PV60 DN15

Product details

Gross weight 14.8 Kilogram
Net weight 12.8 Kilogram
Volume 3.6 Liter
EAN 5702424644512

 

Application type Metering unit
Description Metering unit PV60 DN15
In scope of WEEE and contain batteries No
Pressure class PN 10
Pressure nominal primary [bar] 10 bar
Product group Metering unit
Supply temperature construction [˚C] 95 °C
Type Metering unit PM/PV/BD
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality