Modular Metering Unit
267B0004
Heating/cooling set with ASV-PV include supply and return line, space for metering, can be mounted in recess box
Heating/cooling set with ASV-PV include supply and return line, space for metering, can be mounted in recess box
Gross weight | 4 Kilogram |
Net weight | 3.5 Kilogram |
Volume | 16.875 Liter |
EAN | 5702424626914 |
Gross weight | 4 Kilogram |
Net weight | 3.5 Kilogram |
Volume | 16.875 Liter |
EAN | 5702424626914 |
Application type | Metering unit |
CE evaluated | Out of scope |
Connection types | Int. thread |
Description | Heating/cooling set with ASV-PV include supply and return line, space for metering, can be mounted in recess box |
Differential pressure over the valve [kPa] [Max] | 250 KPa |
Differential pressure over the valve [kPa] [Min] | 60 KPa |
Differential pressure setting [kPa] [Min] | 20 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [kPa] | 30 KPa |
In scope of WEEE | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | 0 °C |
Meetering | Prepared for energy meter |
Pressure class | PN 16 |
Pressure nominal primary [bar] | 10 bar |
Product group | Metering unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 95 °C |
Type | Modular Metering Unit |
Valve body material | Brass |
Valve size | DN 25 |
Application type | Metering unit |
CE evaluated | Out of scope |
Connection types | Int. thread |
Description | Heating/cooling set with ASV-PV include supply and return line, space for metering, can be mounted in recess box |
Differential pressure over the valve [kPa] [Max] | 250 KPa |
Differential pressure over the valve [kPa] [Min] | 60 KPa |
Differential pressure setting [kPa] [Min] | 20 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [kPa] | 30 KPa |
In scope of WEEE | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | 0 °C |
Meetering | Prepared for energy meter |
Pressure class | PN 16 |
Pressure nominal primary [bar] | 10 bar |
Product group | Metering unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 95 °C |
Type | Modular Metering Unit |
Valve body material | Brass |
Valve size | DN 25 |