Modular Metering Unit
267B0003
Heating/cooling module with AB-PM, including supply and return lines, spacer for heat/cool meter, can be mounted in recess box
Heating/cooling module with AB-PM, including supply and return lines, spacer for heat/cool meter, can be mounted in recess box
Gross weight | 5.25 Kilogram |
Net weight | 4.25 Kilogram |
Volume | 16.875 Liter |
EAN | 5702424626907 |
Gross weight | 5.25 Kilogram |
Net weight | 4.25 Kilogram |
Volume | 16.875 Liter |
EAN | 5702424626907 |
Application type | Metering unit |
CE evaluated | Out of scope |
Connection types | Int. thread |
Description | Heating/cooling module with AB-PM, including supply and return lines, spacer for heat/cool meter, can be mounted in recess box |
Differential pressure [kPa] [Max] | 400 KPa |
Differential pressure [kPa] [Min] | 28 KPa |
Differential pressure setting [kPa] [Max] | 25 KPa |
Differential pressure setting [kPa] [Min] | 10 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow max at dp=10kpa [m3/h] | 1.8 m³/h |
In scope of WEEE | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Meetering | Prepared for energy meter |
Pressure class | PN 16 |
Pressure nominal primary [bar] | 10 bar |
Pressure version | High pressure |
Product group | Metering unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 95 °C |
Type | Modular Metering Unit |
Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve size | DN 25 |
Application type | Metering unit |
CE evaluated | Out of scope |
Connection types | Int. thread |
Description | Heating/cooling module with AB-PM, including supply and return lines, spacer for heat/cool meter, can be mounted in recess box |
Differential pressure [kPa] [Max] | 400 KPa |
Differential pressure [kPa] [Min] | 28 KPa |
Differential pressure setting [kPa] [Max] | 25 KPa |
Differential pressure setting [kPa] [Min] | 10 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow max at dp=10kpa [m3/h] | 1.8 m³/h |
In scope of WEEE | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Meetering | Prepared for energy meter |
Pressure class | PN 16 |
Pressure nominal primary [bar] | 10 bar |
Pressure version | High pressure |
Product group | Metering unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 95 °C |
Type | Modular Metering Unit |
Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve size | DN 25 |