Modular Metering Unit
267B0001
Circulation set for modular metering unit, can be mounted in recess box
Circulation set for modular metering unit, can be mounted in recess box
Gross weight | 2.5 Kilogram |
Net weight | 1.5 Kilogram |
Volume | 2.5 Liter |
EAN | 5702424626884 |
Gross weight | 2.5 Kilogram |
Net weight | 1.5 Kilogram |
Volume | 2.5 Liter |
EAN | 5702424626884 |
Application type | Metering unit |
CE evaluated | Out of scope |
Connection types | Int. thread |
Description | Circulation set for modular metering unit, can be mounted in recess box |
Differential pressure over the valve [kPa] [Max] | 100 KPa |
Disinfection function | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [°C] | 50 °C |
In scope of WEEE | No |
Integrated non-return valve | Yes |
Media temperature [°C] [Max] | 100 °C |
Pressure nominal primary [bar] | 10 bar |
Product group | Metering unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 95 °C |
Temperature setting range [°C] [Max] | 60 °C |
Temperature setting range [°C] [Min] | 35 °C |
Type | Modular Metering Unit |
Valve body material | Rg5 |
Application type | Metering unit |
CE evaluated | Out of scope |
Connection types | Int. thread |
Description | Circulation set for modular metering unit, can be mounted in recess box |
Differential pressure over the valve [kPa] [Max] | 100 KPa |
Disinfection function | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [°C] | 50 °C |
In scope of WEEE | No |
Integrated non-return valve | Yes |
Media temperature [°C] [Max] | 100 °C |
Pressure nominal primary [bar] | 10 bar |
Product group | Metering unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 95 °C |
Temperature setting range [°C] [Max] | 60 °C |
Temperature setting range [°C] [Min] | 35 °C |
Type | Modular Metering Unit |
Valve body material | Rg5 |