Modular Metering Unit
267B0000
Domestic water line for modular metering unit, can be mounted in recess box
Domestic water line for modular metering unit, can be mounted in recess box
Gross weight | 1.3 Kilogram |
Net weight | 0.9 Kilogram |
Volume | 3.6 Liter |
EAN | 5702424626877 |
Gross weight | 1.3 Kilogram |
Net weight | 0.9 Kilogram |
Volume | 3.6 Liter |
EAN | 5702424626877 |
Application type | Metering unit |
CE evaluated | Out of scope |
Connection types | Internal thread |
Description | Domestic water line for modular metering unit, can be mounted in recess box |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE | No |
Integrated non-return valve | Yes |
Meetering | Prepared for water meter |
Pressure nominal primary [bar] | 10 bar |
Product group | Metering unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Shut-off function | Yes |
Supply temperature construction [˚C] | 95 °C |
Type | Modular Metering Unit |
Valve size | DN 20 |
Application type | Metering unit |
CE evaluated | Out of scope |
Connection types | Internal thread |
Description | Domestic water line for modular metering unit, can be mounted in recess box |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE | No |
Integrated non-return valve | Yes |
Meetering | Prepared for water meter |
Pressure nominal primary [bar] | 10 bar |
Product group | Metering unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Shut-off function | Yes |
Supply temperature construction [˚C] | 95 °C |
Type | Modular Metering Unit |
Valve size | DN 20 |