Compressor overflow valve, POV 600, Butt weld
2417+232
Inlet connection type: Butt weld DIN, Inlet connection size [mm]: 40.0, Outlet connection size [mm]: 40.0, Inlet connection size [in]: 1 1/2 in, Outlet connection size [in]: 1 1/2 in
Inlet connection type: Butt weld DIN, Inlet connection size [mm]: 40.0, Outlet connection size [mm]: 40.0, Inlet connection size [in]: 1 1/2 in, Outlet connection size [in]: 1 1/2 in
Gross weight | 4.682 Kilogram |
Net weight | 4.392 Kilogram |
Volume | 5.899 Liter |
EAN | 5702428357630 |
Gross weight | 4.682 Kilogram |
Net weight | 4.392 Kilogram |
Volume | 5.899 Liter |
EAN | 5702428357630 |
Approval |
CE EAC LLC CDC TYSK UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection standard | EN 10220 |
Connection type | Butt weld |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Flow diameter [in] | 1.3 in |
Flow diameter [mm] | 33 mm |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1 1/2 in |
Inlet connection size [mm] | 40 mm |
Inlet connection type | Butt weld DIN |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Outlet connection size [in] | 1 1/2 in |
Outlet connection size [mm] | 40 mm |
Packing format | Single pack |
PED category | II |
Pressure certificate | TÜV certificate included |
Product description | Pressure-operated pilot valve |
Product group | Safety relief valves |
Product Name Description | Compressor overflow valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R125 R134a R152a R170 R22 R227ea R236fa R245fa R290 R32 R401A R402A R404A R407A R407B R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A R600 R600a R717 R744 |
Temp. range with POV [°C] [max] | 150 °C |
Temp. range with POV [°C] [min] | -50 °C |
Temp. range with POV [°F] [max] | 302 °F |
Temp. range with POV [°F] [min] | -58 °F |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | POV 600 |
UK RoHS compliance | Out of scope |
Approval |
CE EAC LLC CDC TYSK UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection standard | EN 10220 |
Connection type | Butt weld |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Flow diameter [in] | 1.3 in |
Flow diameter [mm] | 33 mm |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1 1/2 in |
Inlet connection size [mm] | 40 mm |
Inlet connection type | Butt weld DIN |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Outlet connection size [in] | 1 1/2 in |
Outlet connection size [mm] | 40 mm |
Packing format | Single pack |
PED category | II |
Pressure certificate | TÜV certificate included |
Product description | Pressure-operated pilot valve |
Product group | Safety relief valves |
Product Name Description | Compressor overflow valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R125 R134a R152a R170 R22 R227ea R236fa R245fa R290 R32 R401A R402A R404A R407A R407B R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A R600 R600a R717 R744 |
Temp. range with POV [°C] [max] | 150 °C |
Temp. range with POV [°C] [min] | -50 °C |
Temp. range with POV [°F] [max] | 302 °F |
Temp. range with POV [°F] [min] | -58 °F |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | POV 600 |
UK RoHS compliance | Out of scope |