Pressure regulating valve, OFV 25
2412+184
Inlet connection size [mm]: 25.0, Kv value [m³/h]: 0.000 - 1.500, Max. Working Pressure [bar]: 40.0
Inlet connection size [mm]: 25.0, Kv value [m³/h]: 0.000 - 1.500, Max. Working Pressure [bar]: 40.0
Gross weight | 2.164 Kilogram |
Net weight | 2 Kilogram |
Volume | 4.457 Liter |
EAN | 5702428189811 |
Gross weight | 2.164 Kilogram |
Net weight | 2 Kilogram |
Volume | 4.457 Liter |
EAN | 5702428189811 |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Colour Paint | Gray |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Cv value [gal/min] [max] | 1.744 gal/min |
Cv value [gal/min] [min] | 0 gal/min |
Direction | Angleway |
Equipment | Cap |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [mm] | 25 mm |
Kv value [m³/h] [max] | 1.5 m³/h |
Kv value [m³/h] [min] | 0 m³/h |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Packing format | Single pack |
PED category | Art. 3, par. 3 |
Pressure range [bar] Pe [max] | 8 bar |
Pressure range [bar] Pe [min] | 2 bar |
Pressure range [psig] Pe [max] | 116 psig |
Pressure range [psig] Pe [min] | 2 psig |
Product accessories | No |
Product description | Overflow Valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pressure regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R507A R717 R744 |
Serviceable | Press. regul. valve spare part |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | OFV 25 |
UK RoHS compliance | Out of scope |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Colour Paint | Gray |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Cv value [gal/min] [max] | 1.744 gal/min |
Cv value [gal/min] [min] | 0 gal/min |
Direction | Angleway |
Equipment | Cap |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [mm] | 25 mm |
Kv value [m³/h] [max] | 1.5 m³/h |
Kv value [m³/h] [min] | 0 m³/h |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Packing format | Single pack |
PED category | Art. 3, par. 3 |
Pressure range [bar] Pe [max] | 8 bar |
Pressure range [bar] Pe [min] | 2 bar |
Pressure range [psig] Pe [max] | 116 psig |
Pressure range [psig] Pe [min] | 2 psig |
Product accessories | No |
Product description | Overflow Valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pressure regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R507A R717 R744 |
Serviceable | Press. regul. valve spare part |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | OFV 25 |
UK RoHS compliance | Out of scope |