Accessories, DEVItemp™ accessories
23804792
Heating element DEVItemp 400V, 3000W, Used for product: DEVItemp™
Heating element DEVItemp 400V, 3000W, Used for product: DEVItemp™
Gross weight | 0.97 Kilogram |
Net weight | 0.96 Kilogram |
Volume | 3.375 Liter |
EAN | 5703466208779 |
Gross weight | 0.97 Kilogram |
Net weight | 0.96 Kilogram |
Volume | 3.375 Liter |
EAN | 5703466208779 |
Application | Other heating |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
Contain batteries | No |
Description | Heating element DEVItemp 400V, 3000W |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
Package depth [mm] | 225 mm |
Package height [mm] | 50 mm |
Package width [mm] | 300 mm |
Product group | Accessories |
Supply voltage [V] AC | 400 V |
Supply voltage [V] AC [max] | 420 V |
Supply voltage [V] AC [min] | 380 V |
Type | DEVItemp™ accessories |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVItemp™ |
Warranty type | 2-year product warranty |
Application | Other heating |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
Contain batteries | No |
Description | Heating element DEVItemp 400V, 3000W |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
Package depth [mm] | 225 mm |
Package height [mm] | 50 mm |
Package width [mm] | 300 mm |
Product group | Accessories |
Supply voltage [V] AC | 400 V |
Supply voltage [V] AC [max] | 420 V |
Supply voltage [V] AC [min] | 380 V |
Type | DEVItemp™ accessories |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVItemp™ |
Warranty type | 2-year product warranty |