199B0638
ANCILLARY A-VTXBCS0FCXXXXXXXXXXXXXX
Danfoss Turbocor® - Ancillary Items
[1] Kit Contents: Standard Kit (VTX)
[2] CIM Option: CIM Included
[3] DC-DC Option: DCDC with 5m Cable
[4] Ferrite Option: Ferrite Choke Included
[5] Interconnecting Cable Option: CG0 (Cable Group 0 - Standard)
-----
----- Cable Option Details
-----
CG0: Cable Group 0 Standard Cable Kit
Cable G: CIM-KVS 5m
-
CG1: Cable Group 1 Midtier Cable Kit
Includes all cables in CG0 and
Cable E: CCM-Drive 5m
-
CG2: Cable Group 2 Pro Package Cable Kit
Includes all cables in CG1 and
Cable A: CCM-CIM CAN/Ilock 5m
Cable B: CCM-CIM 24V Supply 5m
Cable C: DCDC-CCM 5m
Cable D: DCDC-PWM 5m
The Danfoss Turbocor® VTT/VTX (Variable Twin Turbo) series of
oil-free compressors take all the benefits of magnetic bearing
technology into larger capacity ranges above the TTS/TGS models.
The VTT1200 is available up to 400 tons / 1430 kW capacity using
an economizer and offers outstanding full and part load
performance. The VTX1600 is available up to 450 tons / 1600 kW
capacity using an economizer and offers unparalleled performance
for water-cooled chiller applications with full load
efficiency = 0.52 kW / ton and IPLV - 0.32 kW / ton.