Accessories, Thermostat accessories, Packing quantity: 1
19808932
This product has been discontinued.
On wall mounting Box w. ELKO Frame, Used for product: DEVIreg™ 53x series
On wall mounting Box w. ELKO Frame, Used for product: DEVIreg™ 53x series
Gross weight | 0.06 Kilogram |
Net weight | 0.059 Kilogram |
Volume | 0.303 Liter |
EAN | 5703466078242 |
Gross weight | 0.06 Kilogram |
Net weight | 0.059 Kilogram |
Volume | 0.303 Liter |
EAN | 5703466078242 |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | On wall mounting Box w. ELKO Frame |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Package depth [mm] | 87 mm |
Package height [mm] | 40 mm |
Package width [mm] | 87 mm |
Packing quantity | 1 |
Product description | Box for mounting outside the wall |
Product group | Accessories |
Type | Thermostat accessories |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIreg™ 53x series |
Warranty type | 2-year product warranty |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | On wall mounting Box w. ELKO Frame |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Package depth [mm] | 87 mm |
Package height [mm] | 40 mm |
Package width [mm] | 87 mm |
Packing quantity | 1 |
Product description | Box for mounting outside the wall |
Product group | Accessories |
Type | Thermostat accessories |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIreg™ 53x series |
Warranty type | 2-year product warranty |