Accessories, Connection kits self-limiting cables
19808365
DEVIconnecto B-TE2 Y-junction+2 end termination, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIhotwatt™
DEVIconnecto B-TE2 Y-junction+2 end termination, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIhotwatt™
Gross weight | 0.66 Kilogram |
Net weight | 0.653 Kilogram |
Volume | 2.584 Liter |
EAN | 5703466103111 |
Gross weight | 0.66 Kilogram |
Net weight | 0.653 Kilogram |
Volume | 2.584 Liter |
EAN | 5703466103111 |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
Contain batteries | No |
Description | DEVIconnecto B-TE2 Y-junction+2 end termination |
Package depth [mm] | 130 mm |
Package height [mm] | 75 mm |
Package width [mm] | 265 mm |
Product description | Connecto B-TE2 Y-junction+2 end terminat |
Product group | Accessories |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Octamethylcyclotetrasiloxane (D4, CAS no. 556-67-2) Decamethylcyclopentasiloxane (D5, CAS no. 541-02-6) Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
SCIP dossier no. | 28f901f2-41c8-4c29-9578-3ce14130ff8b |
SCIP dossier product name | DEVIconnecto / Connecto_1 |
Type | Connection kits self-limiting cables |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeguard™ (B) DEVIiceguard™ (B) DEVIhotwatt™ |
Warranty type | 2-year product warranty |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
Contain batteries | No |
Description | DEVIconnecto B-TE2 Y-junction+2 end termination |
Package depth [mm] | 130 mm |
Package height [mm] | 75 mm |
Package width [mm] | 265 mm |
Product description | Connecto B-TE2 Y-junction+2 end terminat |
Product group | Accessories |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Octamethylcyclotetrasiloxane (D4, CAS no. 556-67-2) Decamethylcyclopentasiloxane (D5, CAS no. 541-02-6) Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
SCIP dossier no. | 28f901f2-41c8-4c29-9578-3ce14130ff8b |
SCIP dossier product name | DEVIconnecto / Connecto_1 |
Type | Connection kits self-limiting cables |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeguard™ (B) DEVIiceguard™ (B) DEVIhotwatt™ |
Warranty type | 2-year product warranty |