Accessories, Connection kits self-limiting cables
19808362
DEVIconnecto B-E End termination, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIhotwatt™
DEVIconnecto B-E End termination, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIhotwatt™
Gross weight | 0.1 Kilogram |
Net weight | 0.099 Kilogram |
Volume | 2.584 Liter |
EAN | 5703466103081 |
Gross weight | 0.1 Kilogram |
Net weight | 0.099 Kilogram |
Volume | 2.584 Liter |
EAN | 5703466103081 |
Application |
Pipe / tank frost protection Domestic hot water |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
Contain batteries | No |
Description | DEVIconnecto B-E End termination |
Package depth [mm] | 130 mm |
Package height [mm] | 75 mm |
Package width [mm] | 265 mm |
Product description | Connecto B-E End termination |
Product group | Accessories |
Type | Connection kits self-limiting cables |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeguard™ (B) DEVIiceguard™ (B) DEVIhotwatt™ |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Application |
Pipe / tank frost protection Domestic hot water |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
Contain batteries | No |
Description | DEVIconnecto B-E End termination |
Package depth [mm] | 130 mm |
Package height [mm] | 75 mm |
Package width [mm] | 265 mm |
Product description | Connecto B-E End termination |
Product group | Accessories |
Type | Connection kits self-limiting cables |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeguard™ (B) DEVIiceguard™ (B) DEVIhotwatt™ |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |