Accessories, Connection kits self-limiting cables

19808361

DEVIconnecto B-C Heating clable connection, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIhotwatt™

Product details

Gross weight 0.25 Kilogram
Net weight 0.248 Kilogram
Volume 2.584 Liter
EAN 5703466103074

 

Approval CE
CE evaluated Yes
Certification company CE
Contain batteries No
Description DEVIconnecto B-C Heating clable connection
Package depth [mm] 130 mm
Package height [mm] 75 mm
Package width [mm] 265 mm
Product description Connecto B-C Heating cable connection
Product group Accessories
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Octamethylcyclotetrasiloxane (D4, CAS no. 556-67-2)
Decamethylcyclopentasiloxane (D5, CAS no. 541-02-6)
Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6)
SCIP dossier no. 28f901f2-41c8-4c29-9578-3ce14130ff8b
SCIP dossier product name DEVIconnecto / Connecto_1
Type Connection kits self-limiting cables
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product DEVIpipeguard™ (B)
DEVIiceguard™ (B)
DEVIhotwatt™
Warranty type 2-year product warranty

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality