Accessories, Easy Installation
19808238
DEVIfast 25m Copper, In box, Used for product: DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIsnow™ 20T
DEVIfast 25m Copper, In box, Used for product: DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIsnow™ 20T
Gross weight | 1.4 Kilogram |
Net weight | 1.386 Kilogram |
Volume | 1.75 Liter |
EAN | 5703466214695 |
Gross weight | 1.4 Kilogram |
Net weight | 1.386 Kilogram |
Volume | 1.75 Liter |
EAN | 5703466214695 |
Application | Roof frost protection |
Cable length [m] | 25 m |
China RoHS compliance | Out of scope |
Description | DEVIfast 25m Copper, In box |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Length [m] | 25 m |
Packing quantity | 1 |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T |
Warranty type | 2-year product warranty |
Application | Roof frost protection |
Cable length [m] | 25 m |
China RoHS compliance | Out of scope |
Description | DEVIfast 25m Copper, In box |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Length [m] | 25 m |
Packing quantity | 1 |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T |
Warranty type | 2-year product warranty |