Accessories, Easy Installation

19808234

DEVIfast 5m Metal, In box, Used for product: DEVIbasic™ 20S; DEVIflex™ 6T; DEVIflex™ 18T; DEVIsnow™ 30T; DEVIasphalt™ 300T; DEVIsafe™ 20T; DEVIbasic™ 10S; DEVIflex™ 30T; DEVIsnow™ 20T; DEVIflex™ 10T; DEVIasphalt™ 30T

Product details

Gross weight 0.31 Kg
Net weight 0.307 Kg
Volume 1.563 Liter
EAN 5703466214671

 

Application Asphalt ice and snow melting
Floor heating
Cold store
Ground ice and snow melting
Cable length [m] 5 m
China RoHS compliance Out of scope
Description DEVIfast 5m Metal, In box
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Length [m] 5 m
Packing quantity 1
Product group Accessories
Type Easy Installation
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
Used for product DEVIbasic™ 10S
DEVIbasic™ 20S
DEVIflex™ 6T
DEVIflex™ 10T
DEVIflex™ 18T
DEVIflex™ 30T
DEVIsafe™ 20T
DEVIsnow™ 20T
DEVIsnow™ 30T
DEVIasphalt™ 30T
DEVIasphalt™ 300T
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality