Accessories, Connection kits resistive cables
19805907
Synthetic nail - 40 pc in box, Used for product: DEVIheat™ Sport 90S
Synthetic nail - 40 pc in box, Used for product: DEVIheat™ Sport 90S
Gross weight | 0.17 Kilogram |
Net weight | 0.168 Kilogram |
Volume | 1.28 Liter |
EAN | 5703466249536 |
Gross weight | 0.17 Kilogram |
Net weight | 0.168 Kilogram |
Volume | 1.28 Liter |
EAN | 5703466249536 |
Application | Sport fields |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Synthetic nail - 40 pc in box |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Packing quantity | 40 |
Product group | Accessories |
Type | Connection kits resistive cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIheat™ Sport 90S |
Warranty type | 2-year product warranty |
Application | Sport fields |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Synthetic nail - 40 pc in box |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Packing quantity | 40 |
Product group | Accessories |
Type | Connection kits resistive cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIheat™ Sport 90S |
Warranty type | 2-year product warranty |