Accessories, Easy Installation
19805746
Spaceclip for selflimited cables, Used for product: DEVIiceguard™ (B); DEVIiceguard™ 18 Readymade; DEVIiceguard™ (T)
Spaceclip for selflimited cables, Used for product: DEVIiceguard™ (B); DEVIiceguard™ 18 Readymade; DEVIiceguard™ (T)
Gross weight | 0.1 Kilogram |
Net weight | 0.099 Kilogram |
Volume | 0.105 Liter |
EAN | 5703435010501 |
Gross weight | 0.1 Kilogram |
Net weight | 0.099 Kilogram |
Volume | 0.105 Liter |
EAN | 5703435010501 |
Application |
Domestic hot water Roof frost protection |
China RoHS compliance | Out of scope |
Description | Spaceclip for selflimited cables |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 300 mm |
Package height [mm] | 70 mm |
Package width [mm] | 5 mm |
Packing quantity | 1 |
Product description | Spaceclip |
Product group | Accessories |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIiceguard™ (B) DEVIiceguard™ (T) DEVIiceguard™ 18 Readymade |
Warranty type | 2-year product warranty |
Application |
Domestic hot water Roof frost protection |
China RoHS compliance | Out of scope |
Description | Spaceclip for selflimited cables |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 300 mm |
Package height [mm] | 70 mm |
Package width [mm] | 5 mm |
Packing quantity | 1 |
Product description | Spaceclip |
Product group | Accessories |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIiceguard™ (B) DEVIiceguard™ (T) DEVIiceguard™ 18 Readymade |
Warranty type | 2-year product warranty |