Accessories, Easy Installation
19805449
TRAVERSE V 2 A, Used for product: DEVIsnow™ 30T; DEVIiceguard™ (B); DEVIiceguard™ 18 Readymade; DEVIsafe™ 20T; DEVIsnow™ 20T; DEVIiceguard™ (T)
TRAVERSE V 2 A, Used for product: DEVIsnow™ 30T; DEVIiceguard™ (B); DEVIiceguard™ 18 Readymade; DEVIsafe™ 20T; DEVIsnow™ 20T; DEVIiceguard™ (T)
Gross weight | 0.066 Kilogram |
Net weight | 0.065 Kilogram |
Volume | 0.036 Liter |
EAN | 5703435003077 |
Gross weight | 0.066 Kilogram |
Net weight | 0.065 Kilogram |
Volume | 0.036 Liter |
EAN | 5703435003077 |
Application | Roof frost protection |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | TRAVERSE V 2 A |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Package depth [mm] | 288 mm |
Package height [mm] | 5 mm |
Package width [mm] | 25 mm |
Packing quantity | 1 |
Product description | Traverse V 2 A |
Product group | Accessories |
Type | Easy Installation |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T DEVIiceguard™ (B) DEVIiceguard™ (T) DEVIiceguard™ 18 Readymade |
Warranty type | 2-year product warranty |
Application | Roof frost protection |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | TRAVERSE V 2 A |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Package depth [mm] | 288 mm |
Package height [mm] | 5 mm |
Package width [mm] | 25 mm |
Packing quantity | 1 |
Product description | Traverse V 2 A |
Product group | Accessories |
Type | Easy Installation |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T DEVIiceguard™ (B) DEVIiceguard™ (T) DEVIiceguard™ 18 Readymade |
Warranty type | 2-year product warranty |