Accessories, Connection kits self-limiting cables

19805301

Fixing for selflimit. cable V2A 15 cm

Product details

Gross weight 0.28 Kilogram
Net weight 0.277 Kilogram
EAN 5703466195789

 

China RoHS compliance Out of scope
Contain batteries No
Description Fixing for selflimit. cable V2A 15 cm
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
Package depth [mm] 1000 mm
Package height [mm] 30 mm
Product description Fixing for selflimit. cable V2A 15 cm
Product group Accessories
Type Connection kits self-limiting cables
UK RoHS compliance Out of scope
UL evaluated Out of scope
UNSPSC CODE 40101830
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality