Accessories, Connection kits resistive cables
19805241
LONGLINKED CHAIN 4 MM C4X32 DIN 5685 FZN, Used for product: DEVIsnow™ 30T; DEVIiceguard™ (B); DEVIiceguard™ 18 Readymade; DEVIsafe™ 20T; DEVIsnow™ 20T; DEVIiceguard™ (T)
LONGLINKED CHAIN 4 MM C4X32 DIN 5685 FZN, Used for product: DEVIsnow™ 30T; DEVIiceguard™ (B); DEVIiceguard™ 18 Readymade; DEVIsafe™ 20T; DEVIsnow™ 20T; DEVIiceguard™ (T)
Gross weight | 0.242 Kg |
Net weight | 0.24 Kg |
Volume | 0.045 Liter |
EAN | 5703435003060 |
Gross weight | 0.242 Kg |
Net weight | 0.24 Kg |
Volume | 0.045 Liter |
EAN | 5703435003060 |
Application | Roof frost protection |
China RoHS compliance | Out of scope |
Description | LONGLINKED CHAIN 4 MM C4X32 DIN 5685 FZN |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 470 mm |
Package height [mm] | 260 mm |
Package width [mm] | 160 mm |
Packing quantity | 1 |
Product description | Longlinked chain |
Product group | Accessories |
Type | Connection kits resistive cables |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T DEVIiceguard™ (B) DEVIiceguard™ (T) DEVIiceguard™ 18 Readymade |
Warranty type | 2-year product warranty |
Application | Roof frost protection |
China RoHS compliance | Out of scope |
Description | LONGLINKED CHAIN 4 MM C4X32 DIN 5685 FZN |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 470 mm |
Package height [mm] | 260 mm |
Package width [mm] | 160 mm |
Packing quantity | 1 |
Product description | Longlinked chain |
Product group | Accessories |
Type | Connection kits resistive cables |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T DEVIiceguard™ (B) DEVIiceguard™ (T) DEVIiceguard™ 18 Readymade |
Warranty type | 2-year product warranty |