Accessories, Easy Installation
19805220
DEVIclip C-C, 20x0,5m, Used for product: DEVIbasic™ 20S; DEVIflex™ 6T; DEVIflex™ 18T; DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIbasic™ 10S; DEVIflex™ 30T; DEVIsnow™ 20T; DEVIflex™ 10T
DEVIclip C-C, 20x0,5m, Used for product: DEVIbasic™ 20S; DEVIflex™ 6T; DEVIflex™ 18T; DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIbasic™ 10S; DEVIflex™ 30T; DEVIsnow™ 20T; DEVIflex™ 10T
Gross weight | 0.485 Kilogram |
Net weight | 0.48 Kilogram |
Volume | 3.888 Liter |
EAN | 5703466173213 |
Gross weight | 0.485 Kilogram |
Net weight | 0.48 Kilogram |
Volume | 3.888 Liter |
EAN | 5703466173213 |
Application |
Cold store Floor heating |
China RoHS compliance | Out of scope |
Description | DEVIclip C-C, 20x0,5m |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 1050 mm |
Package height [mm] | 60 mm |
Package width [mm] | 50 mm |
Packing quantity | 1 |
Product description | DEVIclip™ |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIbasic™ 10S DEVIbasic™ 20S DEVIflex™ 6T DEVIflex™ 10T DEVIflex™ 18T DEVIflex™ 30T DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T |
Warranty type | 2-year product warranty |
Application |
Cold store Floor heating |
China RoHS compliance | Out of scope |
Description | DEVIclip C-C, 20x0,5m |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 1050 mm |
Package height [mm] | 60 mm |
Package width [mm] | 50 mm |
Packing quantity | 1 |
Product description | DEVIclip™ |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIbasic™ 10S DEVIbasic™ 20S DEVIflex™ 6T DEVIflex™ 10T DEVIflex™ 18T DEVIflex™ 30T DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T |
Warranty type | 2-year product warranty |