Accessories, Easy Installation

19805193

DEVIclip Guardhook Install. kit 20+10+30, Used for product: DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIsnow™ 20T

Product details

Gross weight 0.41 Kilogram
Net weight 0.406 Kilogram
Volume 1.472 Liter
EAN 5703466145470

 

Application Roof frost protection
China RoHS compliance Out of scope
Contain batteries No
Description DEVIclip Guardhook Install. kit 20+10+30
EU RoHS compliance Out of scope
Package depth [mm] 230 mm
Package height [mm] 20 mm
Package width [mm] 320 mm
Packing quantity 1
Product description DEVIclip™ Guardhook
Product group Accessories
Type Easy Installation
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product DEVIsafe™ 20T
DEVIsnow™ 20T
DEVIsnow™ 30T
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality