Accessories, Easy Installation
19406007
Relief Clip single For Drain Pipes, Used for product: DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIsnow™ 20T
Relief Clip single For Drain Pipes, Used for product: DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIsnow™ 20T
Gross weight | 0.02 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.004 Liter |
EAN | 5703466154229 |
Gross weight | 0.02 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.004 Liter |
EAN | 5703466154229 |
Application | Roof frost protection |
China RoHS compliance | Out of scope |
Description | Relief Clip single For Drain Pipes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 35 mm |
Package height [mm] | 10 mm |
Package width [mm] | 10 mm |
Packing quantity | 1 |
Product description | Relief Clip single |
Product group | Accessories |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T |
Warranty type | 2-year product warranty |
Application | Roof frost protection |
China RoHS compliance | Out of scope |
Description | Relief Clip single For Drain Pipes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 35 mm |
Package height [mm] | 10 mm |
Package width [mm] | 10 mm |
Packing quantity | 1 |
Product description | Relief Clip single |
Product group | Accessories |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T |
Warranty type | 2-year product warranty |