Accessories, Easy Installation
19405877
Textile tape 15mm Grey, Used for product: DEVIbasic™ 20S; DEVIflex™ 6T; DEVIflex™ 18T; DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIbasic™ 10S; DEVIflex™ 30T; DEVIsnow™ 20T; DEVIflex™ 10T; DEVIcomfort™ 10T
Textile tape 15mm Grey, Used for product: DEVIbasic™ 20S; DEVIflex™ 6T; DEVIflex™ 18T; DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIbasic™ 10S; DEVIflex™ 30T; DEVIsnow™ 20T; DEVIflex™ 10T; DEVIcomfort™ 10T
Gross weight | 0.26 Kilogram |
Net weight | 0.25 Kilogram |
Volume | 0.578 Liter |
EAN | 5703435002971 |
Gross weight | 0.26 Kilogram |
Net weight | 0.25 Kilogram |
Volume | 0.578 Liter |
EAN | 5703435002971 |
Application | Floor heating |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Textile tape 15mm Grey |
EU RoHS compliance | Out of scope |
Length [m] | 0.05 m |
Package depth [mm] | 170 mm |
Package height [mm] | 170 mm |
Package width [mm] | 20 mm |
Packing quantity | 1 |
Product description | Tape, 15mm |
Product group | Accessories |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIbasic™ 10S DEVIbasic™ 20S DEVIflex™ 6T DEVIflex™ 10T DEVIflex™ 18T DEVIflex™ 30T DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T DEVIcomfort™ 10T |
Warranty type | 2-year product warranty |
Application | Floor heating |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Textile tape 15mm Grey |
EU RoHS compliance | Out of scope |
Length [m] | 0.05 m |
Package depth [mm] | 170 mm |
Package height [mm] | 170 mm |
Package width [mm] | 20 mm |
Packing quantity | 1 |
Product description | Tape, 15mm |
Product group | Accessories |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIbasic™ 10S DEVIbasic™ 20S DEVIflex™ 6T DEVIflex™ 10T DEVIflex™ 18T DEVIflex™ 30T DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T DEVIcomfort™ 10T |
Warranty type | 2-year product warranty |