Accessories, Easy Installation
19405851
Bracket, Used for product: Junction box 0,75-2,5 mm² 7xM20; Junction box 1.5-4 mm² 7xM20/M25 UV
Bracket, Used for product: Junction box 0,75-2,5 mm² 7xM20; Junction box 1.5-4 mm² 7xM20/M25 UV
Gross weight | 0.12 Kilogram |
Net weight | 0.119 Kilogram |
Volume | 0.031 Liter |
EAN | 5703435002964 |
Gross weight | 0.12 Kilogram |
Net weight | 0.119 Kilogram |
Volume | 0.031 Liter |
EAN | 5703435002964 |
Application |
Pipe / tank frost protection Roof frost protection Domestic hot water |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Bracket |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Package depth [mm] | 210 mm |
Package width [mm] | 80 mm |
Packing quantity | 1 |
Product description | Fitting |
Product group | Accessories |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
Junction box 1.5-4 mm² 7xM20/M25 UV Junction box 0,75-2,5 mm² 7xM20 |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Application |
Pipe / tank frost protection Roof frost protection Domestic hot water |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Bracket |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Package depth [mm] | 210 mm |
Package width [mm] | 80 mm |
Packing quantity | 1 |
Product description | Fitting |
Product group | Accessories |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
Junction box 1.5-4 mm² 7xM20/M25 UV Junction box 0,75-2,5 mm² 7xM20 |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |