Accessories, DEVItemp™ accessories
19400522
DEVItemp/ wallmounting, cabin B, Used for product: DEVItemp™
DEVItemp/ wallmounting, cabin B, Used for product: DEVItemp™
Gross weight | 1.3 Kilogram |
Net weight | 1.287 Kilogram |
Volume | 2.16 Liter |
EAN | 5703435010471 |
Gross weight | 1.3 Kilogram |
Net weight | 1.287 Kilogram |
Volume | 2.16 Liter |
EAN | 5703435010471 |
Application | Other heating |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | DEVItemp/ wallmounting, cabin B |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 360 mm |
Package height [mm] | 40 mm |
Package width [mm] | 150 mm |
Product description | DEVItemp™ wallmounting Cabin B |
Product group | Accessories |
Type | DEVItemp™ accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVItemp™ |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Application | Other heating |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | DEVItemp/ wallmounting, cabin B |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 360 mm |
Package height [mm] | 40 mm |
Package width [mm] | 150 mm |
Product description | DEVItemp™ wallmounting Cabin B |
Product group | Accessories |
Type | DEVItemp™ accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVItemp™ |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |