Accessories, DEVItemp™ accessories
19400514
DEVItemp/ wallmounting, cabin A, Used for product: DEVItemp™
DEVItemp/ wallmounting, cabin A, Used for product: DEVItemp™
Gross weight | 1.1 Kilogram |
Net weight | 1.089 Kilogram |
Volume | 1.456 Liter |
EAN | 5703435010464 |
Gross weight | 1.1 Kilogram |
Net weight | 1.089 Kilogram |
Volume | 1.456 Liter |
EAN | 5703435010464 |
Application | Other heating |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | DEVItemp/ wallmounting, cabin A |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 280 mm |
Package height [mm] | 130 mm |
Package width [mm] | 40 mm |
Product description | DEVItemp™ wallmounting Cabin A |
Product group | Accessories |
Type | DEVItemp™ accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVItemp™ |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Application | Other heating |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | DEVItemp/ wallmounting, cabin A |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 280 mm |
Package height [mm] | 130 mm |
Package width [mm] | 40 mm |
Product description | DEVItemp™ wallmounting Cabin A |
Product group | Accessories |
Type | DEVItemp™ accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVItemp™ |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |