Accessories, Connection kits resistive cables
19400167
Junction box 0,75-2,5 mm² 7xM20, Used for product: DEVIpipeheat™ 10 V2 readym.; DEVIpipeheat™ 10 V3; DEVIpipeheat™ 10 V3 readym.; DEVIpipeheat™ 10 V2
Junction box 0,75-2,5 mm² 7xM20, Used for product: DEVIpipeheat™ 10 V2 readym.; DEVIpipeheat™ 10 V3; DEVIpipeheat™ 10 V3 readym.; DEVIpipeheat™ 10 V2
Gross weight | 0.14 Kilogram |
Net weight | 0.139 Kilogram |
Volume | 0.421 Liter |
EAN | 5703435002858 |
Gross weight | 0.14 Kilogram |
Net weight | 0.139 Kilogram |
Volume | 0.421 Liter |
EAN | 5703435002858 |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Yes |
Contain batteries | No |
Description | Junction box 0,75-2,5 mm² 7xM20 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
In scope of WEEE | Yes |
Package depth [mm] | 90 mm |
Package height [mm] | 55 mm |
Package width [mm] | 85 mm |
Packing quantity | 1 |
Product description | Connection box for ABSC Devi ice- and pipeguard |
Product group | Accessories |
Type | Connection kits resistive cables |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeheat™ 10 V2 DEVIpipeheat™ 10 V2 readym. DEVIpipeheat™ 10 V3 DEVIpipeheat™ 10 V3 readym. |
Warranty type | 2-year product warranty |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Yes |
Contain batteries | No |
Description | Junction box 0,75-2,5 mm² 7xM20 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
In scope of WEEE | Yes |
Package depth [mm] | 90 mm |
Package height [mm] | 55 mm |
Package width [mm] | 85 mm |
Packing quantity | 1 |
Product description | Connection box for ABSC Devi ice- and pipeguard |
Product group | Accessories |
Type | Connection kits resistive cables |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeheat™ 10 V2 DEVIpipeheat™ 10 V2 readym. DEVIpipeheat™ 10 V3 DEVIpipeheat™ 10 V3 readym. |
Warranty type | 2-year product warranty |