Accessories, Connection kits resistive cables
19400165
Junction box 1.5-4 mm² 7xM20/M25 UV, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIpipeguard™ LSZH; DEVIhotwatt™; DEVIiceguard™ (T)
Junction box 1.5-4 mm² 7xM20/M25 UV, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIpipeguard™ LSZH; DEVIhotwatt™; DEVIiceguard™ (T)
Gross weight | 200 Gram |
Net weight | 190 Gram |
Volume | 0.757 Liter |
EAN | 5703466248539 |
Gross weight | 200 Gram |
Net weight | 190 Gram |
Volume | 0.757 Liter |
EAN | 5703466248539 |
Application |
Pipe / tank frost protection Roof frost protection Domestic hot water |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Yes |
Contain batteries | No |
Description | Junction box 1.5-4 mm² 7xM20/M25 UV |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
In scope of WEEE | Yes |
Package depth [mm] | 0 mm |
Package height [mm] | 104 mm |
Package width [mm] | 104 mm |
Packing quantity | 1 |
Product group | Accessories |
Type | Connection kits resistive cables |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeguard™ (B) DEVIhotwatt™ DEVIpipeguard™ LSZH DEVIiceguard™ (B) DEVIiceguard™ (T) |
Warranty type | 2-year product warranty |
Application |
Pipe / tank frost protection Roof frost protection Domestic hot water |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Yes |
Contain batteries | No |
Description | Junction box 1.5-4 mm² 7xM20/M25 UV |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
In scope of WEEE | Yes |
Package depth [mm] | 0 mm |
Package height [mm] | 104 mm |
Package width [mm] | 104 mm |
Packing quantity | 1 |
Product group | Accessories |
Type | Connection kits resistive cables |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeguard™ (B) DEVIhotwatt™ DEVIpipeguard™ LSZH DEVIiceguard™ (B) DEVIiceguard™ (T) |
Warranty type | 2-year product warranty |